Univessel® SU Stirred Tank Single-Use Bioreactors

The Univessel® SU portfolio brings scalable, single‑use efficiency to your lab, covering working volumes from 0.6 to 10 L. Combining proven stirred‑tank design with fast, ready‑to‑use operation, both systems support seamless process development and transfer. With flexible vessel formats and easy integration into existing controllers, they simplify workflows while reducing setup time and cross‑contamination risks.

Enhanced Productivity

Irradiated, ready-to-use vessels minimize setup time and cross-contamination risks.

Optimized Scalability

Designed for seamless process transfer across Ambr®, Univessel®, and Biostat STR®.

Specialized Designs

Choose from Essential, Perfusion, or Cell Therapy to match your process needs. 

Essential – Standard stirred-tank bioreactor with optimized mixing and gas exchange. 

Perfusion – Built-in perfusion-ready capabilities for intensified bioprocessing. 

Cell Therapy – Tailored for stem cell and cell therapy applications.

Explore Univessel® SU

Univessel® SU Ranges From 0.6 up to 10 L

Univessel® SU 2 L

The Univessel® SU is a stirred tank single-use bioreactor with a working volume range from 0.6 - 2 L. It is entirely single-use from vessel to sensor and can easily be connected to your existing bioreactor.

It combines the proven, scalable design of glass bioreactors and the fast turnaround of single-use systems. Univessel® SU can be easily integrated into both new and existing bioreactor controllers in your lab.

View Product

Univessel® SU 10 L

The Univessel® SU 10 L is a single‑use benchtop bioreactor vessel with a working volume of 2.5–10 L, designed for mammalian cell culture across development and manufacturing, and delivering scalable performance through geometric consistency from Ambr® bioreactors to Biostat STR®.
Choose from three vessel designs — Essential, Perfusion, and Cell Therapy — to support standard processing, advanced operating modes, and emerging modalities, with GMP-ready options supporting regulatory compliance.  

View Product

Explore Univessel® SU Single-Use Bioreactors

Learn More About Univessel® SU

Dedicated Vessel Designs for Diverse Processes

icon-process

For Process Intensification

The Univessel® SU 10 L directly supports process intensification by enabling intensified fed‑batch and perfusion processes at bench scale while maintaining geometric consistency with Ambr® and Biostat STR® systems. It allows customers to develop, optimize, and de‑risk intensified processes early, helping accelerate scale‑up and reduce cost per gram. By bridging process development and manufacturing, the Univessel® SU 10 L makes process intensification strategies tangible and ready for implementation.

Learn More

icon-cell-and-gene-therapy

For Cell and Gene Therapy

The Univessel® SU 10 L supports cell and gene therapy development by enabling benchtop-scale mammalian cultures for research or manufacturing applications. Purpose-built Cell Therapy vessels provide low-shear conditions to protect sensitive cells, while dedicated Perfusion designs support intensified processing. Designed for scalability and optimized for performance, the Univessel® SU 10 L translates static or small‑scale cultures into robust stirred processes, setting the standard in simplified scale-up.

Learn More

Downloads

Poster

Advancing Microcarrier-Based Stem Cell Culture Processes and Transition to 10 L Single-Use Bioreactors

PDF | 1011.3 KB
Poster

Advantages of CHO cell process intensification in state-of-the-art single-use bioreactors

PDF | 1.4 MB
Datasheet

Univessel® SU 10L Datasheet

PDF | 225.8 KB
Brochure

Univessel® SU 2 L Single-Use Bioreactor - Proven Design, Ready for the Future

PDF | 2.7 MB
Application Note

Characterizing Mixing, Bubble Distribution, and Oxygen Transfer in SU Bioreactors

PDF | 2.3 MB
Application Note

Scaling AAV Production: Transitioning From 250mL to 200L

PDF | 494.0 KB
Application Note

Microcarrier-Based Expansion of Human Mesenchymal Stem Cells in the Univessel® SU

PDF | 853.9 KB
Application Note

Univessel® SU - Cultivation of CHO Cells in the Single-Use Bioreactor Univessel® SU

PDF | 354.2 KB
Application Note

Increased efficiency and product quality with the UniVessel® Single Use bioreactor for CHO fed-batch cultures

PDF | 448.1 KB
Publication

Efficient Cell Cultivation - Single-Use Bioreactor for Process Development Enables More Flexibility

PDF | 1.2 MB
Publication

Effiziente Zellkultivierung: Schneller, flexibler – Einweg! - Neuer Einweg-Bioreaktor für die Prozessentwicklung

PDF | 1.1 MB
Publication

Effiziente Zellkultivierung: Schneller, flexibler – Einweg!

PDF | 224.5 KB

Bioreactor Systems for Univessel® SU

Consult Our Experts

Consult Our Experts

icon-shopping-cart
Ready to Buy?